
Positioning of square timber

Area
Solid wood
Duty
Positioning, Dimension, contour, volume
Business sectors
Wood working industry
GS 754 forked photoelectric sensor

- CCD line sensor with 25 mm measurement range
- Resolution: 0.014 mm
- Analog, digital or serial interface
- Edge control
- Configurable switching output
LPS 36 line profile sensor

- Laser measurement technology with light-section method
- Measurement range: 600 mm at a distance of 800 mm
- Measurement time: 10 ms
- Measurement distance: 200 – 800 mm
- Compact construction: 160 × 74 × 56 mm
- Interface: Ethernet, encoder
LSL 318 laser throughbeam photoelectric sensor

- Laser photoelectric sensor with high range
- Light spot clearly visible due to red light laser
- Small design for use in confined spaces
- Exact switching behavior
- High switching frequency for quick position queries