
Package transport

Area
Filling systems
Duty
Orientation detection
Business sectors
Packaging systems
HRTR 46B scanner with background suppression

- Detection of PET and can packages from above
- For aisles with a width of 80 mm and up
- Also detects highly transparent packages
- Detects gaps > 20 mm between the packages
- Degree of protection IP 67, IP 69K
- Chemical resistance in accordance with ECOLAB
PRK 55, 25B, 8 retro-reflective photoelectric sensors

- High function reserve even with small reflectors
- No switching errors with stretch-wrapped packages
- Reliable detection of e.g. six packs
- Degree of protection IP 67, IP 69K
- High chemical resistance, tested in accordance with ECOLAB and CleanProof+