At the right angle
Short design, teachable and up to 2 independent switching outputs are the key features of this series. Also optionally available with angled head, which enables a sound outlet at 90 ° to the longitudinal axis of the M18 sensor. Versions available with temperature compensation and IO-Link.