MA 100 - Modular connection unit

  • Technical features

    • Basic data
      • SeriesMA 100
      • Suitable forBCL 300i, BCL 301i
    • Interface
      • TypeRS 232, RS 485
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, BUS IN, BUS OUT, Connection to device, Data interface, PWR / SW IN / OUT
        • Type of connectionTerminal
        • No. of pins19 -pin
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)128.8 mm x 47.4 mm x 181 mm
      • Housing materialPlastic
      • Plastic housingPC
      • Net weight380 g
      • Housing colorRed
      • Type of fasteningFastening on back, Through-hole mounting
    • Certifications
      • Degree of protectionIP 54
      • Certificationsc UL US
    • Classification
      • Customs tariff number84733080
      • ECLASS 5.1.427379201
      • ECLASS 8.027379201
      • ECLASS 9.027069190
      • ECLASS 10.027069190
      • ECLASS 11.027069090
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2022-01-11 17:43:00