Functions

    Select one or more features to limit the product list.(OR combination)

    •  

    Type of display

    Select one or more features to limit the product list.(OR combination)

    •  

    Interface

    Select one or more features to limit the product list.(OR combination)

    •  

    Reading method

    Select one or more features to limit the product list.(OR combination)

    •  

    Modulus size [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 0.1
    • 0.12
    • 0.127
    • 0.15
    • 0.165
    • 0.2
    • 0.25
    • 0.3
    • 0.33
    • 0.35
    • 0.5
    • 0.7
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 0.2
    • 0.35
    • 0.38
    • 0.4
    • 0.5
    • 0.8
    • 1
    No articles are available for this selection, the selection has been adapted!
    •  

    Reading distance [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 15
    • 20
    • 25
    • 30
    • 35
    • 40
    • 41
    • 50
    • 60
    • 70
    • 80
    • 100
    • 200
    • 300
    • 400
    • 450
    • 500
    • 525
    • 1000
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 67
    • 72
    • 95
    • 110
    • 130
    • 145
    • 160
    • 170
    • 186
    • 250
    • 255
    • 260
    • 275
    • 290
    • 300
    • 310
    • 320
    • 440
    • 445
    • 455
    • 470
    • 475
    • 600
    • 650
    • 670
    • 680
    • 700
    • 900
    • 1000
    • 1450
    • 1500
    • 1600
    • 1700
    • 2400
    No articles are available for this selection, the selection has been adapted!

Result list: 2 Products found

Figure can vary

Part description: BCL 900i SM 102

Part no.: 50129662
Sales designation: Stationary bar code reader
  • Ethernet
  • RS 232
  • RS 422
0.33 ... 0.5 mm
  • Alignment mode
  • AutoConfig
  • Code fragment technology ...
Quantity:
Max. number of products reached!

Part description: BCL 900i SN 102

Part no.: 50129661
Sales designation: Stationary bar code reader
  • Ethernet
  • RS 232
  • RS 422
0.25 ... 0.38 mm
  • Alignment mode
  • AutoConfig
  • Code fragment technology ...
Quantity:
Max. number of products reached!

Part data of:2022-06-19 17:42:00