MSP 290i - 920 M 88 - Modular scanner portal




Part description | MSP 290i - 920 M 88 - Modular scanner portal |
---|---|
Part no. | 50132799 |








-
Technical features
-
Basic data
- SeriesMSPi
- Number of bar code readers2 Piece(s)
- Type of bar code readerBCL 900i S M 102
-
Optical data
- Reading methodModular scanner portal
-
Electrical data
-
Performance data
- Supply voltage UB10 ... 30 V, DC
-
-
Interface
- TypeEthernet, EtherNet IP, PROFIBUS DP, PROFINET, RS 232, RS 422
-
Classification
- Customs tariff number84714900
- ECLASS 5.1.427280102
- ECLASS 8.027280102
- ECLASS 9.027280102
- ECLASS 10.027280102
- ECLASS 11.027280102
- ECLASS 12.027280102
- ETIM 5.0EC002550
- ETIM 6.0EC002550
- ETIM 7.0EC002550
-
-
Set consists of
-
Downloads
-
Technical documentation (4)
Type Designation Language File size Format Operating instructions German 11,4 MB pdf Operating instructions English 11,3 MB pdf Product brochure German 2,5 MB pdf Product brochure English 3,3 MB pdf
-
Part data of:2022-05-12 17:43:00