GS 754B/D3-98-S12 - Fork photoelectric sensor

  • Technical features

    • Basic data
      • Series754
    • Optical data
      • Measurement field length25 mm
      • Light sourceLED, Infrared
      • Wavelength850 nm
      • LED groupExempt group (in acc. with EN 62471)
      • Object positionObjects ≤ 1 mm should be detected in front of the receiver.
    • Measurement data
      • Minimum object diameter0.5 mm
      • System resolutiona: 0.1 mm (mode 1 ... 5), b: 0.014 mm (Mode 7)
      • Linearity error0 ... 0.36 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Overvoltage protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple15 %, From UB
        • Open-circuit current60 mA
      • Inputs
        • Activation inputs
          • Activation/disable delay1 ms
    • Timing
      • Response time12 ms
      • Readiness delay300 ms
      • Output cycle0.012 ... 3 s
    • Interface
      • TypeRS 422
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins5 -pin
    • Mechanical data
      • Mouth width98 mm
      • Mouth depth42 mm
      • Dimension (W x H x L)20.4 mm x 157 mm x 91 mm
      • Housing materialMetal
      • Metal housingDiecast zinc
      • Lens cover materialPlastic / PMMA
      • Net weight290 g
    • Operation and display
      • Type of configurationSoftware
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-30 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • ECLASS 5.1.427270909
      • ECLASS 8.027270909
      • ECLASS 9.027270909
      • ECLASS 10.027270909
      • ECLASS 11.027270909
      • ETIM 5.0EC002720
      • ETIM 6.0EC002720
      • ETIM 7.0EC002720
  • Accessories

  • Downloads

Part data of:2022-01-11 17:43:00