MLD 500 transceiver

Product selector

Your plus in flexibility

With this type 4 design, all active components, such as transmitter, receiver and the integrated evaluation unit, are contained in a common housing. This reduces wiring considerably.

  • 3-beam transceiver replaces more complex systems
  • Suitable for low temperature environments as low as –30 °C
  • Integrated muting functions for configuration by means of pin assignments
  • Simple device exchange by means of Plug & Play with no programming
  • 2- and 3-beam systems available
  • Range from 0.5 to 8 m
  • M12 connection technology, with integrated AS-i Safety interface if necessary
  • High robustness against interference through multiple scanning

MLD 510

Product selector

The safe basic model

These multiple light beam safety devices are equipped with an automatic restart.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Options: integrated muting indicator

More

MLD 520

Product selector

The variable sensor

These multiple light beam safety devices offer a selectable start/restart interlock (RES) and contactor monitoring (EDM).

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Options: integrated status indicator

More

MLD 530

Product selector

the choice is yours

Many functions, such as start/restart interlock, contactor monitoring, timing controlled 2-sensor muting and sequence controlled 2-sensor muting, ensure great flexibility.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Configurable operating modes
  • Integrated muting function, no additional muting module is necessary
  • 2‑sensor muting, (timing controlled, sequence controlled)
  • Options: integrated muting indicator, 7-segment display

More

MLD 535

Product selector

Decide for yourself

Through extensive functions, such as start/restart interlock, contactor monitoring, timing controlled 2-sensor muting, sequence controlled 2-sensor muting and timing controlled 4-sensor muting, these multiple light beam safety devices can be used in different areas.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Configurable operating modes
  • Integrated muting function, no additional muting module is necessary
  • 2‑sensor muting, (timing controlled, sequence controlled)
  • Timing controlled 4-sensor muting
  • Options: integrated muting indicator, 7-segment display

More