Safety hinge switches

Product selector

Switch plus hinge

Safety Hinge Switches are used for the position monitoring of hard guards that can rotate (e.g. protective hoods) by means of a monitoring switch (without guard interlocking) integrated into the hinge.

S400

Product selector

Door open – contact on

The S400 safety hinge switches unite the safety switch and door hinge functions in one component. Because external actuators are not required with this switch, it can also be used problem-free in environments with high dust concentration levels or with heavy particle loads (protection rating IP 67). By means of a repeatable setting (switching angle alignment), fault-free function is ensured even with warped or misaligned doors.

  • 180° maximum opening angle of the protective device
  • Repeatable setting (switching angle alignment) with skewed or misaligned doors
  • Compact, rounded-off construction design in robust metal version, degree of protection IP 67
  • Encapsulated, internal actuator guarantees proper functioning, even under difficult conditions
  • Highly tamperproof due to covered screws
  • Cable or M12 connection

More

S410

Product selector

Good for glass and plastic

With its wider mounting fork, this Safety Hinge Switch is suitable above all for use with glass or plastic parts, as larger support surfaces are needed for stability in these cases.

  • Wide fork dimensions for stability on glass and plastic
  • 180° maximum opening angle of the protective device
  • Repeatable setting (switching angle alignment) with skewed or misaligned doors
  • Degree of protection IP 67
  • Compact, rounded-off construction design in robust metal version
  • Encapsulated, internal actuator guarantees proper functioning, even under difficult conditions
  • Highly tamperproof due to covered screws
  • Cable or M12 connection

More