Safety switches with separate actuator

Product selector

Multi-sided actuation

Standard designs with separate actuators allow different approach directions and thereby facilitate universal use.

S20

Product selector

For safe intervention

The S20 is a Safety Switch without locking device that can be used, e.g., on machines and systems where the operator is protected from the point of operation by grid doors or sliding gates.

  • Housing made of glass fiber reinforced plastic – degree of protection IP 67
  • Suited for normal duty applications
  • Easy mounting with standard construction
  • Universal use with 5 actuator approach directions
  • Self-centering through funnel-shaped insertion opening

More

S200

Product selector

For heavy duty use

This safety switch is used, e.g., for heavy doors or rolling gates in rough environments, i.e., it is preferred for heavy duty applications.

  • Housing made of metal – protection class IP 67
  • Suited for heavy duty applications
  • Easy mounting with standard construction
  • Universal use with 5 actuator approach directions
  • Self-centering through funnel-shaped insertion opening

More