L250-P41ML-CB02M12S8-UCA - Safety locking device

  • Technical features

    • Basic data
      • SeriesL250
    • Functions
      • FunctionsLocking device with guard interlocking in acc. with EN ISO 14119 (type 4)
      • Activation mode of safety outputsSafety outputs active if safety door is closed and locked
      • Operating principleOpen circuit current principle – Actuator locked if electromagnet is activated
    • Characteristic parameters
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)Up to and including e, EN ISO 13849-1
      • MTTFd1,671 years, EN ISO 13849-1
      • PFHD1,24E-09 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
      • DCHigh
      • Encoding levelHigh, EN ISO 14119
    • Electrical data
      • Type of wiringSingle connection
      • External safeguarding for supply circuit2A type Gg (or equivalent)
      • Performance data
        • Supply voltage UB24 V, DC, -10 ... 10 %
        • Current consumption, max.1,200 mA
      • Inputs
        • Number of digital switching inputs3 Piece(s)
        • Switching inputs
          • TypeDigital switching input
          • Switching voltage, typ.24 V
          • Voltage typeDC
          • Current consumption, typ.5 mA
        • Digital switching input 1
          • FunctionIE1 activation input: electromagnet
        • Digital switching input 2
          • FunctionIE2 activation input: electromagnet
        • Digital switching input 3
          • FunctionI3 programming input / control input for reset
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Number of digital switching outputs1 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Voltage typeDC
        • Safety-related switching output 1
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching elementTransistor, PNP
        • Switching outputs
          • TypeDigital switching output
          • Switching voltage, typ.24 V
          • Voltage typeDC
        • Switching output 1
          • Switching elementTransistor, PNP
          • FunctionO3 signal output: protective-device closed
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Connection with PLC, Contact connection
        • Type of connectionCable with connector
        • Cable length200 mm
        • Cable colorBlack
        • Number of conductors8 -wire
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins8 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)40 mm x 191.2 mm x 40 mm
      • Housing materialPlastic
      • Net weight500 g
      • Housing colorGray
      • Type of fasteningThrough-hole mounting
      • Side of cable entryLateral
      • Switch typeInterlock device with guard interlocking
      • Approach speed0.001 ... 0.5 m/s
      • Locking force, max.2,100 N
      • Mechanical life time1,000,000 actuation cycles, IEC 60947-5-1
      • Actuation frequency, max.600 per hour, IEC 60947-5-1
      • Extraction force, unlocked actuator20 N
    • RFID sensor data
      • Assured operating distance Sao2 mm
      • Assured cut-out distance Sar10 mm (actuator locked), 6 mm (actuator not locked)
      • Nominal switching distance Sn3 mm
      • Repeatability≤ 10 % Sn
      • Differential travel≤ 20 % Sn
      • Max. switching frequency1 Hz
    • Operation and display
      • Type of displayLED
      • Number of LEDs5 Piece(s)
    • Environmental data
      • Ambient temperature, operation-20 ... 50 °C
      • Ambient temperature, storage-40 ... 75 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Certificationsc UL US, ECOLAB, TÜV Süd
    • Classification
      • Customs tariff number85369095
      • eCl@ss 5.1.427272603
      • eCl@ss 8.027272603
      • eCl@ss 9.027272603
      • eCl@ss 10.027272603
      • eCl@ss 11.027272603
      • ETIM 5.0EC002593
      • ETIM 6.0EC002593
      • ETIM 7.0EC002593
  • Suitable products

  • Accessories

  • Downloads

Part data of:2021-10-21 18:09:00