Output function

    Select one or more features to limit the product list.(OR combination)

    •  

    Length [mm]

    Set a value to filter the product list.

    • 5.5
    • 10
    • 53
    • 55
    • 61
    • 66.5
    • 68
    • 70
    • 72
    • 73
    • 75
    • 75.5
    • 78.5
    • 79
    • 85
    • 87.3
    • 88.5
    • 98
    •  

    Type of installation

    Select one or more features to limit the product list.(OR combination)

    •  

    Design

    Select one or more features to limit the product list.(OR combination)

    •  

    Width [mm]

    Set a value to filter the product list.

    • 40
    • 54
    •  

    Diameter [mm]

    Set a value to filter the product list.

    • 12
    • 18
    • 30
    •  

    Switching distance Sn [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 1
    • 2
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 3
    • 4
    • 6
    • 7.5
    • 8
    • 10
    • 15
    • 20
    • 25
    • 30
    No articles are available for this selection, the selection has been adapted!
    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Height [mm]

    Set a value to filter the product list.

    • 20.3
    • 40

Result list: 4 Products found

Figure can vary

Part description: LCS-1M18P-F05PNP-M12-LT

Part no.: 50135720
Sales designation: Capacitive sensor
1 ... 7.5 mm PNP, Normally closed contact (NC)/normally open contact (NO), programmable 18 mm
Quantity:
Max. number of products reached!

Part description: LCS-1M18P-F05NNP-M12-LT

Part no.: 50135721
Sales designation: Capacitive sensor
1 ... 7.5 mm NPN, Normally closed contact (NC)/normally open contact (NO), programmable 18 mm
Quantity:
Max. number of products reached!

Part description: LCS-1M30P-F10PNP-M12-LT

Part no.: 50135738
Sales designation: Capacitive sensor
1 ... 15 mm PNP, Normally closed contact (NC)/normally open contact (NO), programmable 30 mm
Quantity:
Max. number of products reached!

Part description: LCS-1M30P-F10NNP-M12-LT

Part no.: 50135739
Sales designation: Capacitive sensor
1 ... 15 mm NPN, Normally closed contact (NC)/normally open contact (NO), programmable 30 mm
Quantity:
Max. number of products reached!

Part data of:2021-10-12 18:09:00