LCS-1M18P-F05PNP-M12-LT - Capacitive sensor

  • Technical features

    • Basic data
      • SeriesLCS-1
      • Switching distance Sn (embedded installation)1 ... 5 mm
      • Switching distance Sn (non-embedded installation)1 ... 7.5 mm
      • Assured switching distance (embedded installation)3.6 mm
      • Assured switching distance (non-embedded installation)5.4 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 10 %, From UB
        • Open-circuit current15 mA
        • Temperature drift, max. (in % of Sr)20 %
        • Repeatability, max. (in % of Sr)2 %
        • Rated operating current200 mA
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • TypeDigital switching output
          • Voltage typeDC
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleNormally closed contact (NC)/normally open contact (NO), programmable
    • Timing
      • Switching frequency10 Hz
    • Interface
      • TypeIO-Link
      • IO-Link
        • COM modeCOM2
        • Frame type2.2
        • Specification1.1
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialPlastic
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCylindrical
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 87.3 mm
      • Type of installationEmbedded and non-embedded
      • Housing materialPlastic
      • Plastic housingPolyamide (PA 12)
      • Sensing face materialPlastic, Polyamide (PA 12)
      • Cover materialPlastic, Polyamide (PA 12)
      • Net weight40 g
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
      • Operational controlsTeach button, Multiturn potentiometer (12 turns)
      • Function of the operational controlSensitivity adjustment
      • Switching distance, adjustableYes
    • Environmental data
      • Ambient temperature, operation-25 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270102
      • eCl@ss 8.027270102
      • eCl@ss 9.027270102
      • eCl@ss 10.027270102
      • eCl@ss 11.027270102
      • ETIM 5.0EC002715
      • ETIM 6.0EC002715
      • ETIM 7.0EC002715
  • Accessories

  • Downloads

Part data of:2021-10-14 18:09:00