Light source

    Select one or more features to limit the product list.(OR combination)

    •  

    Width [mm]

    Set a value to filter the product list.

    • 17
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
    Switching output

    Select one or more features to limit the product list.(OR combination)

    •  

    Height [mm]

    Set a value to filter the product list.

    • 50
    • 80
    •  

    Switching frequency [Hz]

    Set a value to filter the product list.

    • 500
    • 3500
    • 6000
    •  

    Operating range [m]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 0.0095
    • 0.012
    • 0.018
    • 0.051
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 0.0155
    • 0.022
    • 0.032
    • 0.069
    No articles are available for this selection, the selection has been adapted!
    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Length [mm]

    Set a value to filter the product list.

    • 50
    • 53
    •  

    Special version

    Select one or more features to limit the product list.(OR combination)

Result list: 4 Products found

Figure can vary

Part description: CRT 448.S3/444-M12

Part no.: 50121294
Sales designation: Color sensor
0.012 ... 0.032 m Transistor, PNP
Quantity:
Max. number of products reached!

Part description: CRT 448.S3/222-M12

Part no.: 50121293
Sales designation: Color sensor
0.012 ... 0.032 m Transistor, NPN
Quantity:
Max. number of products reached!

Part description: CRT 448.L3/444-M12

Part no.: 50121292
Sales designation: Color sensor
0.018 ... 0.022 m Transistor, PNP
Quantity:
Max. number of products reached!

Part description: CRT 448.L3/222-M12

Part no.: 50121291
Sales designation: Color sensor
0.018 ... 0.022 m Transistor, NPN
Quantity:
Max. number of products reached!

Part data of:2022-01-11 17:43:00