Filter options
Hide filter options
">
Your filter settings are:
420
Series
Cubic
Design
Front
Direction of beam
Connector, M8
Connection
Plastic
Housing material
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
18
318
330
412
418
420
430
Cancel
Apply
x
Operating range
Operating range
[m]
Set an industry to filter the product list.
Lower threshold [?]
0 0.01 0.025 0.04 0.05 0.08 0.1 0.15 0.25 0.3 0.35 0.6
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
0.2 0.3 0.4 0.65 0.7 0.8 1 1.2 1.3 1.6 3 3.5 6
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Switching principle
Switching principle
Select one or more features to limit the product list.(OR combination)
IO-Link / NC contact/NO contact
NC (normally closed)
NC contact/NO contact
NO (normally open)
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
2 independent switching outputs
Multiplex operation
Synchronous operation
Teach input
None
Cancel
Apply
x
Operating principle
Operating principle
Select one or more features to limit the product list.(OR combination)
Diffuse reflection principle with background suppression
Reflection principle
Throughbeam principle
Cancel
Apply
x
Direction of beam
Direction of beam
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Interface
Interface
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cubic
Cylindrical, 12 mm
Cylindrical, 18 mm
Cylindrical, 30 mm
Cancel
Apply
x
Switching output
Switching output
Select one or more features to limit the product list.(OR combination)
Transistor, NPN
Transistor, PNP
Transistor, Push-pull
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Connector, M8
Connector, M12
Cancel
Apply
x
Switching frequency
Switching frequency
[Hz]
Set a value to filter the product list.
1 1.6 2 4 5 7 8 10 20 50 100
Cancel
Apply
x
Part data of:2022-08-02 17:43:00