HRTU 412/4NO.2-S12 - Ultrasonic sensor

  • Technical features

    • Basic data
      • Series412
      • Operating principleDiffuse reflection principle with background suppression
    • Special version
      • Special versionTeach input
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0.04 ... 0.4 m
      • Shape of sound lobeNarrow
      • Direction of beamFront
    • Electrical data
      • Performance data
        • Supply voltage UB12 ... 30 V, DC
        • Residual rippleFrom UB
      • Inputs
        • Number of teach inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleNO (normally open)
    • Timing
      • Switching frequency20 Hz
      • Ultrasonic frequency290 kHz
      • Response time25 ms
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCylindrical
      • Thread sizeM12 x 1 mm
      • Dimension (Ø x L)12 mm x 70 mm
      • Housing materialMetal
      • Metal housingNickel-plated brass
      • Net weight10 g
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
    • Environmental data
      • Ambient temperature, operation-10 ... 60 °C
      • Ambient temperature, storage-40 ... 85 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC/EN 60947-5-2
    • Classification
      • Customs tariff number85365019
      • ECLASS 5.1.427272803
      • ECLASS 8.027272803
      • ECLASS 9.027272803
      • ECLASS 10.027272803
      • ECLASS 11.027272803
    • Klassifikation
      • ECLASS 12.027272803
    • Classification
      • ETIM 5.0EC001849
      • ETIM 6.0EC001849
      • ETIM 7.0EC001849
  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00