HTU430B-3000.X3/LT4-M12 - Ultrasonic sensor



Part description | HTU430B-3000.X3/LT4-M12 - Ultrasonic sensor |
---|---|
Part no. | 50124273 |



-
Technical features
-
Basic data
- Series430
- Operating principleDiffuse reflection principle with background suppression
- Contains2x M30 mounting nut
-
Special version
- Special version2 independent switching outputs, Multiplex operation, Synchronous operation
-
Optical data
- Operating rangeGuaranteed operating range
- Operating range0.3 ... 3 m
- Opening angle15 °
- Shape of sound lobestandard
- Direction of beamFront
-
Measurement data
- Repeatability0.15 %
- Reference value repeatabilityEnd value
-
Electrical data
- Protective circuitInductive protection, Polarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB15 ... 30 V, DC
- Residual ripple0 ... 10 %, From UB
- Open-circuit current0 ... 50 mA
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching outputs
- Switching current, max.150 mA
-
Switching output 1
- Switching elementTransistor, Push-pull
- Switching principleIO-Link / NC contact/NO contact
-
Switching output 2
- Switching elementTransistor, PNP
- Switching principleNC contact/NO contact
-
Inputs/outputs selectable
- Number of inputs/outputs selectable1 Piece(s)
- Switching voltage, outputsTyp. UB / 0 V
- Voltage type, inputsDC
- Switching voltage, inputsTyp. UB / 0 V
-
Input/output 1
- FunctionTeach input, Activation input, Freely configurable
-
Timing
- Switching frequency4 Hz
- Ultrasonic frequency120 kHz
- Response time125 ms
- Readiness delay300 ms
-
Interface
- TypeIO-Link
-
IO-Link
- SpecificationV1.1
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
-
Mechanical data
- DesignCylindrical
- Thread sizeM30 x 1 mm
- Dimension (Ø x L)30 mm x 90 mm
- Housing materialMetal
- Metal housingNickel-plated brass
- Ultrasonic transducer materialPiezoceramics (contains lead zirconium titanate (PZT))
- Net weight110 g
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
- Operational controlsControl buttons
-
Environmental data
- Ambient temperature, operation-25 ... 70 °C
- Ambient temperature, storage-30 ... 85 °C
-
Certifications
- Degree of protectionIP 67, IP 68
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- ECLASS 5.1.427272803
- ECLASS 8.027272803
- ECLASS 9.027272803
- ECLASS 10.027272803
- ECLASS 11.027272803
- ECLASS 12.027272803
- ETIM 5.0EC001849
- ETIM 6.0EC001849
- ETIM 7.0EC001849
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 260,4 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 306,3 KB edz -
Software/driver (6)
Type Designation Language File size Format IODD V 1.1 Language-independent 91 KB zip Configuration software Sensor Studio Language-independent 247,2 MB zip Configuration software IO-Link Device Collection Language-independent 435,5 MB zip Configuration software IO-Link USB-Master Language-independent 6,1 MB zip Software IO-Link Function Block for TwinCAT 3.x Language-independent 740,2 KB zip Software IO-Link Function Block for TIA V16 Language-independent 2 MB zip -
Technical documentation (10)
Type Designation Language File size Format Data sheet German 1,3 MB pdf Data sheet English 1,3 MB pdf Data sheet French 1,3 MB pdf Data sheet Italian 1,3 MB pdf Data sheet Spanish 1,3 MB pdf Data sheet IO-Link Interface German 1,6 MB pdf Data sheet IO-Link Interface English 1,6 MB pdf Data sheet IO-Link Interface French 1,6 MB pdf Data sheet IO-Link Interface Italian 1,6 MB pdf Data sheet IO-Link Interface Spanish 1,6 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 53,5 KB pdf Declaration of Conformity English 53,5 KB pdf Declaration of Conformity French 53,5 KB pdf
-
Part data of:2022-06-30 17:44:00