RKU318-1600.3/2X-M12 - Ultrasonic retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series318
      • Operating principleReflection principle
      • Contains2x M18 mounting nut
    • Optical data
      • Operating rangeGuaranteed operating range
      • Operating range0 ... 1.6 m
      • Reflector distance0.25 ... 1.6 m
      • Object distance to background (reflector)≥ 250 mm
      • Opening angle8 °
      • Direction of beamFront
    • Measurement data
      • Resolution< 2 mm
      • Repeatability0.5 %
      • Reference value repeatabilityEnd value
      • Temperature drift5 %
      • Reference value, temperature drift, relativeEnd value
    • Electrical data
      • Protective circuitInductive protection, Polarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 5 %, From UB
        • Open-circuit current0 ... 50 mA
        • Switching hysteresis1 %
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • Switching current, max.100 mA
        • Switching output 1
          • Switching elementTransistor, NPN
          • Switching principleNO (normally open)
    • Timing
      • Switching frequency1 Hz
      • Ultrasonic frequency230 kHz
      • Response time500 ms
      • Readiness delay500 ms
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCylindrical
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 91.6 mm
      • Housing materialPlastic
      • Plastic housingPolybutylene (PBT)
      • Sensing face materialPlastic, Epoxy resin, glass fiber reinforced
      • Ultrasonic transducer materialPiezoceramics (contains lead zirconium titanate (PZT))
      • Net weight70 g
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
      • Operational controlsControl buttons
      • Function of the operational controlNC contact / NO contact changeover, Resetting to factory settings, Setting for the switching outputs/characteristic output curve
    • Environmental data
      • Ambient temperature, operation-20 ... 70 °C
      • Ambient temperature, storage-20 ... 70 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427272803
      • eCl@ss 8.027272803
      • eCl@ss 9.027272803
      • eCl@ss 10.027272803
      • eCl@ss 11.027272802
      • ETIM 5.0EC001848
      • ETIM 6.0EC001848
      • ETIM 7.0EC001848
  • Accessories

  • Downloads

Part data of:2021-11-25 17:43:00