TS 02-4-SA - Terminator plug



Part description | TS 02-4-SA - Terminator plug |
---|---|
Part no. | 50038539 |
-
Technical features
-
Basic data
- Suitable for interfaceMultiNet Plus, PROFIBUS DP
-
Electrical data
-
Performance data
- Rating voltage (DIN EN 60664-1)60 V
- Rated impulse voltage (DIN EN 60664-1)1,500 V
- Dielectric strength (DIN EN 60512-4-1)1,000 V
-
-
Connection
-
Connection 1
- FunctionBus termination
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins4 -pin
- EncodingB-coded
- VersionAxial
-
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027279090
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
-
Downloads
-
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00