K-SSPB M12A-M12A-2P-0,3m-S-PUR - Interconnection cable

Part description | K-SSPB M12A-M12A-2P-0,3m-S-PUR - Interconnection cable |
---|---|
Part no. | 50124297 |
-
Technical features
-
Basic data
- Suitable for interfacePROFIBUS DP
-
Connection
-
Connection 1
- FunctionBus termination
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins4 -pin
- EncodingB-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins2 -pin
- EncodingB-coded
- VersionAxial
-
Cable properties
- Number of conductors2 Piece(s)
- ShieldedYes
- Cable length300 mm
- Sheathing materialPUR
-
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279290
- ECLASS 8.027279290
- ECLASS 9.027279090
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00