KD 01-8-BA-PWR - Adapter



Part description | KD 01-8-BA-PWR - Adapter |
---|---|
Part no. | 50110649 |
-
Technical features
-
Electrical data
-
Performance data
- Rated operating current2,000 mA
- Rating voltage (DIN EN 60664-1)60 V
- Rated impulse voltage (DIN EN 60664-1)800 V
-
-
Connection
- Number of connections2 Piece(s)
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionJack socket
-
Cable properties
- AWG20
-
Mechanical data
- Width across flats18 mm
- Mating cycles, max.> 50
- Cable hole6 … 8 mm
-
Environmental data
- Ambient temperature, operation-40 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440106
- ECLASS 11.027440106
- ECLASS 12.027440106
- ETIM 5.0EC002498
- ETIM 6.0EC002498
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 325,9 KB pdf Data sheet German 281,4 KB pdf Data sheet English 278,8 KB pdf Data sheet French 281,2 KB pdf Data sheet Italian 279,1 KB pdf Data sheet Japanese 330,9 KB pdf Data sheet Korean 323 KB pdf Data sheet Dutch 281 KB pdf Data sheet Polish 324,7 KB pdf Data sheet Portuguese 281 KB pdf Data sheet Spanish 279,8 KB pdf Data sheet Turkish 324,6 KB pdf
-
Part data of:2022-06-30 17:44:00