KDS U-M8-4A-M8-3A-P1-000 - Adapter

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltageMax. 50 V AC / 60 V DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM8
        • TypeFemale
        • No. of pins4 -pin
        • VersionAxial
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM8
        • TypeMale
        • No. of pins3 -pin
        • VersionAxial
      • Cable properties
        • ShieldedNo
    • Mechanical data
      • Width across flats9 mm
      • MaterialPUR
    • Certifications
      • Degree of protectionIP 67
    • Classification
      • Customs tariff number85366990
      • ECLASS 5.1.427279201
      • ECLASS 8.027440104
      • ECLASS 9.027069190
      • ECLASS 10.027440106
      • ECLASS 11.027440106
      • ECLASS 12.027440106
      • ETIM 5.0EC002498
      • ETIM 6.0EC002498
      • ETIM 7.0EC002925
  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00