KDS ET-RJ45-A-USB3-A-P4-000 - Adapter cable


Part description | KDS ET-RJ45-A-USB3-A-P4-000 - Adapter cable |
---|---|
Part no. | 50134949 |
-
Technical features
-
Basic data
- Suitable for interfaceEthernet
-
Interface
-
Ethernet
- Transmission speed10/100/1000Mbps RJ45 Ethernet port
-
-
Connection
- Number of connections2 Piece(s)
-
Connection 1
- Type of connectionRJ45
- VersionAxial
-
Connection 2
- Type of connectionUSB
- Connector typeUSB 3.0 Standard-A
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)71 mm x 26 mm x 16.2 mm
- Housing colorWhite
-
Environmental data
- Ambient temperature, operation0 ... 40 °C
- Ambient temperature, storage-40 ... 70 °C
-
Certifications
- Degree of protectionIP 20
- CertificationsFCC, RoHS
-
Software
- System requirementsWindows XP/Vista/7/8/8.1, Mac OS X 10.5/10.6/10.7/10.8/10.9/10.10/, Linux-based system
-
Classification
- Customs tariff number85176200
- ECLASS 5.1.427069190
- ECLASS 8.027069190
- ECLASS 9.027069190
- ECLASS 10.027060313
- ECLASS 11.027060313
- ECLASS 12.027060313
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 33,7 KB zip -
Software/driver (1)
Type Designation Language File size Format USB driver Language-independent 10 MB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 310,2 KB pdf Data sheet German 270 KB pdf Data sheet English 268,6 KB pdf Data sheet French 269 KB pdf Data sheet Italian 269,4 KB pdf Data sheet Japanese 312,6 KB pdf Data sheet Korean 285,5 KB pdf Data sheet Dutch 268,9 KB pdf Data sheet Polish 312,2 KB pdf Data sheet Portuguese 270,4 KB pdf Data sheet Spanish 269,1 KB pdf Data sheet Turkish 316,9 KB pdf
-
Part data of:2022-06-30 17:44:00