YV U-SDD-25-25-25-X03 - Y distribution box


Part description | YV U-SDD-25-25-25-X03 - Y distribution box |
---|---|
Part no. | 50135995 |

-
Technical features
-
Basic data
- Order guidePlease observe the circuit diagram acc. to the data sheet
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedNo
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)36 mm x 16 mm x 45 mm
- Width across flats13 mm
- MaterialPUR
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440111
- ECLASS 11.027440111
- ECLASS 12.027440111
- ETIM 5.0EC002498
- ETIM 6.0EC002925
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 103,5 KB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 362,8 KB pdf Data sheet German 314,9 KB pdf Data sheet English 313,2 KB pdf Data sheet French 313,7 KB pdf Data sheet Italian 312 KB pdf Data sheet Japanese 363,6 KB pdf Data sheet Korean 337,3 KB pdf Data sheet Dutch 312,2 KB pdf Data sheet Polish 364,8 KB pdf Data sheet Portuguese 313,2 KB pdf Data sheet Spanish 312,6 KB pdf Data sheet Turkish 359,6 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-30 17:44:00