YV U-SDD-25-83-83-X04 - Y distribution box



Part description | YV U-SDD-25-83-83-X04 - Y distribution box |
---|---|
Part no. | 50135996 |

-
Technical features
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedNo
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)33.5 mm x 15.8 mm x 40.4 mm
- Width across flats13 mm
- MaterialPUR
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440111
- ECLASS 11.027440111
- ECLASS 12.027440111
- ETIM 5.0EC002498
- ETIM 6.0EC002925
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 361,4 KB pdf Data sheet German 316,5 KB pdf Data sheet English 314,5 KB pdf Data sheet French 315,4 KB pdf Data sheet Italian 313,8 KB pdf Data sheet Japanese 361,3 KB pdf Data sheet Korean 337 KB pdf Data sheet Dutch 313,9 KB pdf Data sheet Polish 366,3 KB pdf Data sheet Portuguese 314,9 KB pdf Data sheet Spanish 314,3 KB pdf Data sheet Turkish 361,6 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00