YV S-DSS-28-28-28-X05 - Y distribution box



Part description | YV S-DSS-28-28-28-X05 - Y distribution box |
---|---|
Part no. | 50135997 |

-
Technical features
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeMale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeFemale
- No. of pins8 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedYes
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)36 mm x 15.6 mm x 45 mm
- Width across flats13 mm
- MaterialPUR
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440111
- ECLASS 11.027440111
- ECLASS 12.027440111
- ETIM 5.0EC002498
- ETIM 6.0EC002925
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 113,3 KB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 429,2 KB pdf Data sheet German 323,7 KB pdf Data sheet English 321,5 KB pdf Data sheet French 322,4 KB pdf Data sheet Italian 320,9 KB pdf Data sheet Japanese 428,8 KB pdf Data sheet Korean 362,9 KB pdf Data sheet Dutch 321 KB pdf Data sheet Polish 373,3 KB pdf Data sheet Portuguese 321,8 KB pdf Data sheet Spanish 321,3 KB pdf Data sheet Turkish 369,3 KB pdf
-
Part data of:2022-06-30 17:44:00