YV U-DDS-25-25-25-X01 - Y distribution box


Part description | YV U-DDS-25-25-25-X01 - Y distribution box |
---|---|
Part no. | 50137435 |

-
Technical features
-
Basic data
- Order guidePlease observe the circuit diagram acc. to the data sheet
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedNo
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)36 mm x 16 mm x 45 mm
- Width across flats13 mm
- MaterialPUR
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440111
- ECLASS 11.027440111
- ECLASS 12.027440111
- ETIM 5.0EC002498
- ETIM 6.0EC002925
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 103,5 KB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 366,8 KB pdf Data sheet German 318,9 KB pdf Data sheet English 317,3 KB pdf Data sheet French 317,7 KB pdf Data sheet Italian 316,1 KB pdf Data sheet Japanese 367,7 KB pdf Data sheet Korean 341,4 KB pdf Data sheet Dutch 316,2 KB pdf Data sheet Polish 368,2 KB pdf Data sheet Portuguese 317,2 KB pdf Data sheet Spanish 316,6 KB pdf Data sheet Turkish 363,1 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00