KDS U-M12-5A-M12-5A-P1-000-24X - Adapter

Part description | KDS U-M12-5A-M12-5A-P1-000-24X - Adapter |
---|---|
Part no. | 50142228 |

-
Technical features
-
Electrical data
-
Performance data
- Operating voltageMax. 125 V AC/DC
- Rated operating current4,000 mA
-
-
Connection
- Number of connections2 Piece(s)
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeFemale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
- LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
-
Connection 2
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
-
Cable properties
- Cable, crossedConnection 1, pin 2 <-> connection 2, pin 4
-
Mechanical data
- Width across flats13 mm
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440106
- ECLASS 11.027440106
- ECLASS 12.027440106
- ETIM 5.0EC002498
- ETIM 6.0EC002498
- ETIM 7.0EC002925
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 316,3 KB pdf Data sheet German 273 KB pdf Data sheet English 272,1 KB pdf Data sheet French 272,9 KB pdf Data sheet Italian 271,2 KB pdf Data sheet Japanese 320,8 KB pdf Data sheet Korean 291 KB pdf Data sheet Dutch 272,7 KB pdf Data sheet Polish 318,8 KB pdf Data sheet Portuguese 272,6 KB pdf Data sheet Spanish 271,1 KB pdf Data sheet Turkish 316,1 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00