YV U-SDD-84-83-83-X01 - Y distribution box


Part description | YV U-SDD-84-83-83-X01 - Y distribution box |
---|---|
Part no. | 50146768 |

-
Technical features
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- Type of connectionConnectorConnector
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- EncodingA-coded
- VersionAxial
-
Connection 2
- Type of connectionConnector
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- EncodingA-coded
- VersionAxial
-
Connection 3
- Thread sizeM8
- TypeMale
- No. of pins4 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- ShieldedNo
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)32 mm x 14 mm x 40 mm
- Width across flats13 mm
- Housing colorBlack
- MaterialPUR
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85366990
- ECLASS 5.1.427279201
- ECLASS 8.027440104
- ECLASS 9.027069190
- ECLASS 10.027440111
- ECLASS 11.027440111
- ECLASS 12.027440111
- ETIM 5.0EC002498
- ETIM 6.0EC002925
- ETIM 7.0EC002925
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1,9 MB zip -
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 361,6 KB pdf Data sheet German 320,2 KB pdf Data sheet English 318,8 KB pdf Data sheet French 319,6 KB pdf Data sheet Italian 318,5 KB pdf Data sheet Japanese 365,1 KB pdf Data sheet Korean 336,9 KB pdf Data sheet Dutch 318,4 KB pdf Data sheet Polish 369 KB pdf Data sheet Portuguese 319,1 KB pdf Data sheet Spanish 318,7 KB pdf Data sheet Turkish 364,6 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00