MS 348 - Connection unit

  • Technical features

    • Basic data
      • Suitable forBCL 348i, BPS 348i
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC, (PELV, class 2)
    • Interface
      • TypePROFINET, PROFINET
    • Service interface
      • TypeUSB 2.0
    • Connection
      • Number of connections4 Piece(s)
      • Connection 1
        • FunctionPWR / SW IN / OUT
        • Type of connectionConnectorConnectorConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionService interface
        • Type of connectionUSB
        • Connector typeUSB 2.0 Mini-B
      • Connection 3
        • FunctionHOST / BUS IN
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 4
        • FunctionBUS OUT
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
      • Housing materialMetal
      • Metal housingDiecast aluminum
      • Net weight74 g
      • Housing colorRed
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
    • Environmental data
      • Ambient temperature, storage0 ... 40 °C
      • Relative humidity (non-condensing)90 %
    • Certifications
      • Degree of protectionIP 65, Only for screwed M12 plugs or screwed cable glands and mounted caps. Minimum tightening torque of the housing connecting screw of the connection hood is 1.4 Nm!
      • Protection classIII
      • Test procedure for EMC in accordance with standardEN 61000-6-2, EN 61000-6-4
      • Test procedure for shock in accordance with standardIEC 60068-2-27, test Ea
      • Test procedure for continuous shock in accordance with standardIEC 60068-2-27, test Ea
      • Test procedure for vibration in accordance with standardIEC 60068-2-6, test Fc
    • Classification
      • Customs tariff number84733080
      • ECLASS 5.1.427280190
      • ECLASS 8.027280190
      • ECLASS 9.027279090
      • ECLASS 10.027280192
      • ECLASS 11.027280191
      • ECLASS 12.027280191
      • ETIM 5.0EC002498
      • ETIM 6.0EC003015
      • ETIM 7.0EC003015
  • Accessories

  • Downloads

Part data of:2022-06-30 17:44:00