MK 358 - Connection unit



Part description | MK 358 - Connection unit |
---|---|
Part no. | 50120796 |
-
Technical features
-
Basic data
- Suitable forBCL 358i
-
Interface
- TypeEtherNet IP, EtherNet IP
-
Connection
- Number of connections4 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
-
Connection 2
- FunctionHOST / BUS IN
- Type of connectionTerminal
-
Connection 3
- FunctionBUS OUT
-
Connection 4
- FunctionService interface
- Type of connectionUSBTerminalTerminal
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 83.5 mm x 43.5 mm
- Housing materialMetal, Plastic
- Metal housingDiecast aluminum
- Net weight186 g
- Housing colorBlack
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 52 KB edz -
Technical documentation (1)
Type Designation Language File size Format Package insert Language-independent 1,9 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 71,9 KB pdf Declaration of Conformity English 71,9 KB pdf Declaration of Conformity French 71,9 KB pdf
-
Part data of:2022-06-19 17:42:00