MS 307 - Connection unit



Part description | MS 307 - Connection unit |
---|---|
Part no. | 50126130 |
-
Technical features
-
Basic data
- Suitable forBPS 307i
-
Interface
- TypeSSI, SSI
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
- Type of connectionConnectorConnector
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
Connection 2
- FunctionService interface
- Type of connectionUSB
- Connector typeUSB 2.0 Mini-B
-
Connection 3
- FunctionHOST / BUS IN
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingB-coded
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
- Housing materialMetal
- Metal housingDiecast aluminum
- Net weight70 g
- Housing colorRed
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 4,3 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 60,4 KB edz -
Technical documentation (13)
Type Designation Language File size Format Package insert Language-independent 1,9 MB pdf Data sheet Chinese (simplified) 375,7 KB pdf Data sheet German 276,3 KB pdf Data sheet English 274,7 KB pdf Data sheet French 275,2 KB pdf Data sheet Italian 274,5 KB pdf Data sheet Japanese 378 KB pdf Data sheet Korean 331,4 KB pdf Data sheet Dutch 275,3 KB pdf Data sheet Polish 315,6 KB pdf Data sheet Portuguese 274,8 KB pdf Data sheet Spanish 274,1 KB pdf Data sheet Turkish 317,2 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 71,9 KB pdf Declaration of Conformity English 71,9 KB pdf Declaration of Conformity French 71,9 KB pdf
-
Part data of:2022-06-19 17:42:00