MK 307 - Connection unit


Part description | MK 307 - Connection unit |
---|---|
Part no. | 50126131 |
-
Technical features
-
Basic data
- Suitable forBPS 307i
-
Interface
- TypeSSI, SSI
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
-
Connection 2
- FunctionHOST / BUS IN
- Type of connectionTerminal
-
Connection 4
- FunctionBUS OUT, Service interface
- Type of connectionUSBTerminal
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 83.5 mm x 43.5 mm
- Housing materialMetal
- Metal housingDiecast aluminum
- Net weight186 g
- Housing colorRed
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 52,6 KB edz -
Technical documentation (13)
Type Designation Language File size Format Package insert Language-independent 1,9 MB pdf Data sheet Chinese (simplified) 369,2 KB pdf Data sheet German 269,8 KB pdf Data sheet English 268,2 KB pdf Data sheet French 268,9 KB pdf Data sheet Italian 267,8 KB pdf Data sheet Japanese 309,4 KB pdf Data sheet Korean 323,6 KB pdf Data sheet Dutch 268,8 KB pdf Data sheet Polish 312,3 KB pdf Data sheet Portuguese 269,1 KB pdf Data sheet Spanish 268,4 KB pdf Data sheet Turkish 313,1 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 71,9 KB pdf Declaration of Conformity English 71,9 KB pdf Declaration of Conformity French 71,9 KB pdf
-
Part data of:2022-06-30 17:44:00