ME 308 104 - Connection unit


Part description | ME 308 104 - Connection unit |
---|---|
Part no. | 50131254 |
-
Technical features
-
Basic data
- Suitable forBCL 308i
-
Interface
- TypeEthernet, Ethernet
-
Connection
- Number of connections5 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
- Type of connectionCable with connectorCable with connectorCable with connector
- Cable length900 mm
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
Connection 2
- FunctionService interface
- Type of connectionUSB
- Connector typeUSB 2.0 Mini-B
-
Connection 3
- FunctionHOST / BUS IN
- Cable length500 mm
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Connection 4
- FunctionBUS OUT
- Cable length700 mm
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Connection 5
- FunctionSignal OUT
- Type of connectionCable with connector
- Thread sizeM8
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingA-coded
- Cable length2,000
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
- Housing materialMetal
- Metal housingDiecast aluminum
- Net weight70 g
- Housing colorRed, RAL 3000
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 3,2 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 72,9 KB edz -
Technical documentation (13)
Type Designation Language File size Format Package insert Language-independent 1,3 MB pdf Data sheet Chinese (simplified) 392,8 KB pdf Data sheet German 283,7 KB pdf Data sheet English 282,2 KB pdf Data sheet French 283 KB pdf Data sheet Italian 281,7 KB pdf Data sheet Japanese 393,1 KB pdf Data sheet Korean 347 KB pdf Data sheet Dutch 283 KB pdf Data sheet Polish 326,5 KB pdf Data sheet Portuguese 282,6 KB pdf Data sheet Spanish 282,3 KB pdf Data sheet Turkish 327,4 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 60,6 KB pdf Declaration of Conformity English 60,6 KB pdf Declaration of Conformity French 60,6 KB pdf
-
Part data of:2022-06-30 17:44:00