ME 348 103 - Connection unit


Part description | ME 348 103 - Connection unit |
---|---|
Part no. | 50131256 |
-
Technical features
-
Basic data
- Suitable forBCL 348i
-
Interface
- TypePROFINET, PROFINET
-
Connection
- Number of connections4 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
- Type of connectionCable with connectorCable with connectorCable with connector
- Cable length900 mm
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
Connection 2
- FunctionService interface
- Type of connectionUSB
- Connector typeUSB 2.0 Mini-B
-
Connection 3
- FunctionHOST / BUS IN
- Cable length500 mm
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Connection 4
- FunctionBUS OUT
- Cable length700 mm
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
- Housing materialMetal
- Metal housingDiecast aluminum
- Net weight70 g
- Housing colorRed, RAL 3000
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Downloads
-
3D-CAD models (3)
Type Designation Language File size Format 3D-CAD model Language-independent 3,2 MB zip URL CADENAS PARTcommunity German --- --- URL CADENAS PARTcommunity English --- --- -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 58,3 KB edz -
Technical documentation (13)
Type Designation Language File size Format Package insert Language-independent 1,3 MB pdf Data sheet Chinese (simplified) 388,2 KB pdf Data sheet German 279,7 KB pdf Data sheet English 278,3 KB pdf Data sheet French 279 KB pdf Data sheet Italian 277,8 KB pdf Data sheet Japanese 388,6 KB pdf Data sheet Korean 342,4 KB pdf Data sheet Dutch 279,1 KB pdf Data sheet Polish 322,5 KB pdf Data sheet Portuguese 278,6 KB pdf Data sheet Spanish 278,1 KB pdf Data sheet Turkish 323,4 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 60,6 KB pdf Declaration of Conformity English 60,6 KB pdf Declaration of Conformity French 60,6 KB pdf
-
Part data of:2022-06-30 17:44:00