ME 338 103 - Connection unit

  • Technical features

    • Basic data
      • Suitable forBCL 338i, BPS 338i
    • Interface
      • TypeEtherCAT, EtherCAT
    • Connection
      • Number of connections4 Piece(s)
      • Connection 1
        • FunctionPWR / SW IN / OUT
        • Type of connectionCable with connectorCable with connectorCable with connector
        • Cable length900 mm
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionService interface
        • Type of connectionUSB
        • Connector typeUSB 2.0 Mini-B
      • Connection 3
        • FunctionHOST / BUS IN
        • Cable length500 mm
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 4
        • FunctionBUS OUT
        • Cable length700 mm
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
      • Housing materialMetal
      • Metal housingDiecast aluminum
      • Net weight70 g
      • Housing colorRed, RAL 3000
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
    • Classification
      • Customs tariff number84733080
      • ECLASS 5.1.427280190
      • ECLASS 8.027280190
      • ECLASS 9.027279090
      • ECLASS 10.027280192
      • ECLASS 11.027280191
      • ECLASS 12.027280191
      • ETIM 5.0EC002498
      • ETIM 6.0EC003015
      • ETIM 7.0EC003015
  • Downloads

Part data of:2022-06-30 17:44:00