MS 338 - Connection unit


Part description | MS 338 - Connection unit |
---|---|
Part no. | 50134930 |
-
Technical features
-
Basic data
- Suitable forBCL 338i, BPS 338i
-
Interface
- TypeEtherCAT, EtherCAT
-
Connection
- Number of connections4 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
- Type of connectionConnectorConnectorConnector
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
Connection 2
- FunctionService interface
- Type of connectionUSB
- Connector typeUSB 2.0 Mini-B
-
Connection 3
- FunctionHOST / BUS IN, BUS OUT
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Connection 4
- FunctionBUS OUT, Service interface
- Thread sizeM12
- TypeFemale
- MaterialMetal
- No. of pins4 -pin
- EncodingD-coded
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
- Housing materialMetal
- Metal housingDiecast aluminum
- Net weight70 g
- Housing colorRed
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 2,8 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 53,8 KB edz -
Technical documentation (1)
Type Designation Language File size Format Package insert Language-independent 1,9 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 71,9 KB pdf Declaration of Conformity English 71,9 KB pdf Declaration of Conformity French 71,9 KB pdf
-
Part data of:2022-06-30 17:44:00