MK 338 - Connection unit


Part description | MK 338 - Connection unit |
---|---|
Part no. | 50134931 |
-
Technical features
-
Basic data
- Suitable forBCL 338i, BPS 338i
-
Interface
- TypeEtherCAT, EtherCAT
-
Connection
- Number of connections4 Piece(s)
-
Connection 1
- FunctionPWR / SW IN / OUT
-
Connection 2
- FunctionService interface
- Type of connectionTerminal
-
Connection 3
- FunctionBUS OUT, HOST / BUS IN
-
Connection 4
- FunctionService interface, BUS OUT
- Type of connectionUSBTerminalTerminal
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)64 mm x 83.5 mm x 43.5 mm
- Housing materialPlastic, Metal
- Metal housingDiecast aluminum
- Net weight186 g
- Housing colorRed
-
Operation and display
- Type of displayLED
- Number of LEDs2 Piece(s)
-
Classification
- Customs tariff number84733080
- ECLASS 5.1.427280190
- ECLASS 8.027280190
- ECLASS 9.027279090
- ECLASS 10.027280192
- ECLASS 11.027280191
- ECLASS 12.027280191
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 1 MB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 53,3 KB edz -
Technical documentation (13)
Type Designation Language File size Format Package insert Language-independent 1,9 MB pdf Data sheet Chinese (simplified) 380,7 KB pdf Data sheet German 275,5 KB pdf Data sheet English 274,4 KB pdf Data sheet French 275 KB pdf Data sheet Italian 273,6 KB pdf Data sheet Japanese 320,1 KB pdf Data sheet Korean 335,7 KB pdf Data sheet Dutch 275,1 KB pdf Data sheet Polish 322,2 KB pdf Data sheet Portuguese 274,8 KB pdf Data sheet Spanish 274,5 KB pdf Data sheet Turkish 320,3 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 71,9 KB pdf Declaration of Conformity English 71,9 KB pdf Declaration of Conformity French 71,9 KB pdf
-
Part data of:2022-06-19 17:42:00