KS S-M12-5A-P1-100 - Connection cable


Part description | KS S-M12-5A-P1-100 - Connection cable |
---|---|
Part no. | 50144052 |



-
Technical features
-
Electrical data
-
Performance data
- Operating voltage60 V AC/DC
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins5 -pin
- EncodingA-coded
- VersionAxial
- Connector, LEDNo
-
Connection 2
- Type of connectionOpen end
-
Cable properties
- Number of conductors5 Piece(s)
- Sheathing colorBlack
- ShieldedYes
- Silicone-freeYes
- Cable length10,000 mm
- Sheathing materialPUR
- Wire insulationPP
- Suitability for drag chainsYes
- Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s²
- Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
- Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
- Torsion suitability±180° / m (max. 2 mio. cycles with 35 cycles / min)
-
-
Mechanical data
- Width across flats13 mm
- Bending cycles5,000,000 Piece(s)
- Bending radius, flexible laying, min.Min. 10 x cable diameter
- Bending radius, stationary laying, min.Min. 5 x cable diameter
-
Environmental data
- Ambient temperature, operation, flexible use-25 ... 80 °C
- Ambient temperature, operation, stationary use-40 ... 80 °C
-
Certifications
- Degree of protectionIP 67, IP 65
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 20,4 KB zip -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 431,2 KB pdf Data sheet German 301 KB pdf Data sheet English 299,5 KB pdf Data sheet French 300,6 KB pdf Data sheet Italian 298,3 KB pdf Data sheet Japanese 432,2 KB pdf Data sheet Korean 379,5 KB pdf Data sheet Dutch 299,5 KB pdf Data sheet Polish 343,5 KB pdf Data sheet Portuguese 300,4 KB pdf Data sheet Spanish 300 KB pdf Data sheet Turkish 337,8 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-30 17:44:00