KS U-M12-4W-V1-100 - Connection cable

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltageMax. 250 V AC/DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • No. of pins4 -pin
        • EncodingA-coded
        • VersionAngled
        • Connector, LEDNo
      • Connection 2
        • Type of connectionOpen end
      • Cable properties
        • Number of conductors4 Piece(s)
        • Sheathing colorBlack
        • ShieldedNo
        • Silicone-freeYes
        • Cable length10,000 mm
        • Sheathing materialPVC
        • Wire insulationPVC
        • Suitability for drag chainsNo
        • Properties of the outer sheathingFree of CFC, cadmium, silicone and lead, easily machine-processable
        • Resistance of the outer sheathingGood oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1
    • Mechanical data
      • Width across flats13 mm
      • Bending radius, flexible laying, min.Min. 10 x cable diameter
      • Bending radius, stationary laying, min.Min. 5 x cable diameter
    • Environmental data
      • Ambient temperature, operation, flexible use-5 ... 80 °C
      • Ambient temperature, operation, stationary use-30 ... 80 °C
    • Certifications
      • Degree of protectionIP 65, IP 67
      • Certificationsc UL US
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00