KS U-M12-4W-V1-200 - Connection cable


Part description | KS U-M12-4W-V1-200 - Connection cable |
---|---|
Part no. | 50144297 |



-
Technical features
-
Electrical data
-
Performance data
- Operating voltageMax. 250 V AC/DC
-
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- No. of pins4 -pin
- EncodingA-coded
- VersionAngled
- Connector, LEDNo
-
Connection 2
- Type of connectionOpen end
-
Cable properties
- Number of conductors4 Piece(s)
- Sheathing colorBlack
- ShieldedNo
- Silicone-freeYes
- Cable length20,000 mm
- Sheathing materialPVC
- Wire insulationPVC
- Suitability for drag chainsNo
- Properties of the outer sheathingFree of CFC, cadmium, silicone and lead, easily machine-processable
- Resistance of the outer sheathingGood oil, gasoline and chemical resistance, flame retardant in accordance with UL 1581 VW1 / CSA FT1
-
-
Mechanical data
- Width across flats13 mm
- Bending radius, flexible laying, min.Min. 10 x cable diameter
- Bending radius, stationary laying, min.Min. 5 x cable diameter
-
Environmental data
- Ambient temperature, operation, flexible use-5 ... 80 °C
- Ambient temperature, operation, stationary use-30 ... 80 °C
-
Certifications
- Degree of protectionIP 65, IP 67
- Certificationsc UL US
-
Classification
- Customs tariff number85444290
- ECLASS 5.1.427279201
- ECLASS 8.027279218
- ECLASS 9.027060311
- ECLASS 10.027060311
- ECLASS 11.027060311
- ECLASS 12.027060311
- ETIM 5.0EC001855
- ETIM 6.0EC001855
- ETIM 7.0EC001855
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 33 KB zip -
Technical documentation (14)
Type Designation Language File size Format Data sheet Chinese (simplified) 355,3 KB pdf Data sheet German 295,3 KB pdf Data sheet English 294,3 KB pdf Data sheet French 294,5 KB pdf Data sheet Italian 293 KB pdf Data sheet Japanese 355,7 KB pdf Data sheet Korean 348,3 KB pdf Data sheet Dutch 293,6 KB pdf Data sheet Polish 336,2 KB pdf Data sheet Portuguese 295 KB pdf Data sheet Spanish 294,2 KB pdf Data sheet Turkish 336,5 KB pdf Product brochure German 2,2 MB pdf Product brochure English 1,2 MB pdf
-
Part data of:2022-06-30 17:44:00