KD S-M30-16A-V1-500 - Connection cable

  • Technical features

    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM30
        • TypeFemale
        • No. of pins16 -pin
        • VersionAxial
        • Connector, LEDNo
      • Connection 2
        • Type of connectionOpen end
      • Cable properties
        • Number of conductors16 Piece(s)
        • Sheathing colorBlack
        • ShieldedYes
        • Cable length50,000 mm
        • Sheathing materialPVC
        • Wire insulationPVC
        • Suitability for drag chainsNo
    • Mechanical data
      • Bending radius, stationary laying, min.Min. 6 x cable diameter
    • Environmental data
      • Ambient temperature, operation, stationary use0 ... 80 °C
    • Certifications
      • CertificationsRoHS
    • Classification
      • Customs tariff number85444290
      • ECLASS 5.1.427279201
      • ECLASS 8.027279218
      • ECLASS 9.027060311
      • ECLASS 10.027060311
      • ECLASS 11.027060311
      • ECLASS 12.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Downloads

Part data of:2022-06-19 17:42:00