Please wait...
Your filter settings are:

Select a feature to limit the product list.

    •  

    Suitable for

    Select one or more features to limit the product list.(OR combination)

Result list: 5 Products found

Figure can vary

Part description: Base IT 1991i

Part no.: 50144935
Sales designation: Base station
IT 1991i series mobile 2D-code readers 102 mm 102 mm x 60 mm x 245 mm
Quantity:
Max. number of products reached!

Part description: Base IT 1472g

Part no.: 50143595
Sales designation: Base station
IT 1472g series mobile 2D-code readers 100 mm 100 mm x 84 mm x 132 mm
Quantity:
Max. number of products reached!

Part description: Base IT 1952g

Part no.: 50143593
Sales designation: Base station
IT 1952g series mobile 2D-code readers 100 mm 100 mm x 84 mm x 132 mm
Quantity:
Max. number of products reached!

Part description: Base HS 6678

Part no.: 50138134
Sales designation: Base station
HS 66x8 90 mm 90 mm x 78 mm x 230 mm
Quantity:
Max. number of products reached!

Part description: Access Point f. IT

Part no.: 50115738
Sales designation: Base station
  • IT 1902g series mobile 2D-code readers
  • IT 1911i series mobile 2D-code readers
  • IT 1981i series mobile 2D-code readers
71 mm 71 mm x 28 mm x 110 mm
Quantity:
Max. number of products reached!

Part data of:2022-06-19 17:42:00