Access Point f. IT - Base station



Part description | Access Point f. IT - Base station |
---|---|
Part no. | 50115738 |


-
Technical features
-
Basic data
- Suitable forIT 1902g series mobile 2D-code readers, IT 1911i series mobile 2D-code readers, IT 1981i series mobile 2D-code readers
-
Electrical data
-
Performance data
- Supply voltage UB4.75 ... 5.25 V, DC
-
-
Interface
- TypeUSB, RS 232
-
Connection
- Number of connections2 Piece(s)
- Bluetooth rangeClass 2
- Bluetooth version2.1
-
Connection 1
- FunctionConfiguration interface, Data interface, Voltage supply
- Type of connectionRJ41
-
Connection 2
- FunctionData interface, Configuration interface
- Type of connectionBluetooth
-
Mechanical data
- Dimension (W x H x L)71 mm x 28 mm x 110 mm
- Plastic housingUL 94-V0
- Net weight67 g
-
Operation and display
- Type of displayLED
- Operational controlsButton(s)
- Function of the operational controlPaging
-
Environmental data
- Ambient temperature, operation0 ... 50 °C
- Ambient temperature, storage-40 ... 60 °C
-
Certifications
- Certificationsc UL US
-
Classification
- Customs tariff number85176200
- ECLASS 5.1.427289200
- ECLASS 8.027289290
- ECLASS 9.027289290
- ECLASS 10.027280192
- ECLASS 11.027280192
- ECLASS 12.027280192
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
Technical documentation (13)
Type Designation Language File size Format Operating instructions German 1,6 MB pdf Data sheet Chinese (simplified) 630 KB pdf Data sheet German 601,9 KB pdf Data sheet English 604,1 KB pdf Data sheet French 615,6 KB pdf Data sheet Italian 604,3 KB pdf Data sheet Japanese 629,2 KB pdf Data sheet Korean 591,7 KB pdf Data sheet Dutch 628,3 KB pdf Data sheet Polish 359,2 KB pdf Data sheet Portuguese 610,8 KB pdf Data sheet Spanish 608,9 KB pdf Data sheet Turkish 625,3 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 56 KB pdf Declaration of Conformity English 56 KB pdf Declaration of Conformity French 56 KB pdf
-
Part data of:2022-06-19 17:42:00