Base HS 6678 - Base station



Part description | Base HS 6678 - Base station |
---|---|
Part no. | 50138134 |

-
Technical features
-
Basic data
- Suitable forHS 66x8
-
Electrical data
-
Performance data
- Supply voltage UB4.75 ... 14 V, DC
-
-
Interface
- TypeRS 232, USB, RS 232, USB
-
Connection
- Number of connections2 Piece(s)
- Bluetooth rangeClass 1 (default: class 2)
- Bluetooth version4.0
-
Connection 1
- FunctionData interface, Service interface
- Type of connectionRJ41
-
Connection 2
- FunctionData interface
- Type of connectionBluetooth
-
Mechanical data
- Dimension (W x H x L)90 mm x 78 mm x 230 mm
- Plastic housingPC-ABS
- Net weight298 g
-
Operation and display
- Type of displayLED
- Operational controlsButton(s)
- Function of the operational controlPaging
-
Environmental data
- Ambient temperature, operation-20 ... 50 °C
- Ambient temperature, storage-40 ... 70 °C
-
Certifications
- Certificationsc UL US
-
Classification
- Customs tariff number85044030
- ECLASS 5.1.427289200
- ECLASS 8.027289290
- ECLASS 9.027289290
- ECLASS 10.027280192
- ECLASS 11.027280192
- ECLASS 12.027280192
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 415,4 KB pdf Data sheet German 295,1 KB pdf Data sheet English 294,8 KB pdf Data sheet French 294,5 KB pdf Data sheet Italian 294,2 KB pdf Data sheet Japanese 410,5 KB pdf Data sheet Korean 347,5 KB pdf Data sheet Dutch 294,5 KB pdf Data sheet Polish 345,7 KB pdf Data sheet Portuguese 295 KB pdf Data sheet Spanish 294,6 KB pdf Data sheet Turkish 343,9 KB pdf
-
Part data of:2022-06-19 17:42:00