Base IT 1952g - Base station

  • Technical features

    • Basic data
      • Suitable forIT 1952g series mobile 2D-code readers
    • Electrical data
      • Performance data
        • Supply voltage UB4.75 ... 5.25 V, DC
    • Interface
      • TypeUSB, PS/2, RS 232
    • Connection
      • Number of connections3 Piece(s)
      • Bluetooth rangeClass 2
      • Bluetooth version4.2
      • Connection 1
        • FunctionVoltage supply, Configuration interface, Data interface
        • Type of connectionRJ41Bluetooth
      • Connection 2
        • FunctionData interface, Configuration interface, Voltage supply
        • Type of connectionJack socket
    • Mechanical data
      • Dimension (W x H x L)100 mm x 84 mm x 132 mm
      • Plastic housingUL 94-V0
      • Net weight200 g
    • Operation and display
      • Type of displayLED
      • Operational controlsButton(s)
      • Function of the operational controlPaging
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-40 ... 60 °C
    • Classification
      • Customs tariff number85176200
      • ECLASS 5.1.427289200
      • ECLASS 8.027289290
      • ECLASS 9.027289290
      • ECLASS 10.027280192
      • ECLASS 11.027280192
      • ECLASS 12.027280192
      • ETIM 5.0EC002498
      • ETIM 6.0EC003015
      • ETIM 7.0EC003015
  • Accessories

  • Downloads

Part data of:2022-06-19 17:42:00