Base IT 1472g - Base station



Part description | Base IT 1472g - Base station |
---|---|
Part no. | 50143595 |


-
Technical features
-
Basic data
- Suitable forIT 1472g series mobile 2D-code readers
-
Electrical data
-
Performance data
- Supply voltage UB4.75 ... 5.25 V, DC
-
-
Interface
- TypeUSB, PS/2, RS 232
-
Connection
- Number of connections3 Piece(s)
- Bluetooth rangeClass 2
- Bluetooth version4.2
-
Connection 1
- FunctionVoltage supply, Configuration interface, Data interface
- Type of connectionRJ41Bluetooth
-
Connection 2
- FunctionData interface, Configuration interface, Voltage supply
- Type of connectionJack socket
-
Mechanical data
- Dimension (W x H x L)100 mm x 84 mm x 132 mm
- Plastic housingUL 94-V0
- Net weight200 g
-
Operation and display
- Type of displayLED
- Operational controlsButton(s)
- Function of the operational controlPaging
-
Environmental data
- Ambient temperature, operation0 ... 50 °C
- Ambient temperature, storage-40 ... 60 °C
-
Classification
- Customs tariff number85176200
- ECLASS 5.1.427289200
- ECLASS 8.027289290
- ECLASS 9.027289290
- ECLASS 10.027280192
- ECLASS 11.027280192
- ECLASS 12.027280192
- ETIM 5.0EC002498
- ETIM 6.0EC003015
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 436,6 KB pdf Data sheet German 315,4 KB pdf Data sheet English 313,9 KB pdf Data sheet French 316 KB pdf Data sheet Italian 313,9 KB pdf Data sheet Japanese 434 KB pdf Data sheet Korean 390,9 KB pdf Data sheet Dutch 313,7 KB pdf Data sheet Polish 362,8 KB pdf Data sheet Portuguese 315,8 KB pdf Data sheet Spanish 314,5 KB pdf Data sheet Turkish 367,3 KB pdf -
Certificates (1)
Type Designation Language File size Format Declaration of Conformity English 419,1 KB pdf
-
Part data of:2022-06-19 17:42:00