Base IT 1991i - Base station



Part description | Base IT 1991i - Base station |
---|---|
Part no. | 50144935 |


-
Technical features
-
Basic data
- Suitable forIT 1991i series mobile 2D-code readers
-
Electrical data
-
Performance data
- Supply voltage UB4.5 ... 5.5 V, DC
-
-
Interface
- TypeUSB, PS/2, RS 232
-
Connection
- Number of connections3 Piece(s)
- Bluetooth rangeClass 1
- Bluetooth version4.2
-
Connection 1
- FunctionData interface, Configuration interface, Voltage supply
- Type of connectionRJ41Bluetooth
-
Connection 2
- FunctionVoltage supply
- Type of connectionJack socket
-
Mechanical data
- Dimension (W x H x L)102 mm x 60 mm x 245 mm
- Plastic housingUL 94-V0
- Net weight290 g
-
Operation and display
- Type of displayLED
- Operational controlsButton(s)
- Function of the operational controlPaging
-
Environmental data
- Ambient temperature, operation-20 ... 50 °C
- Ambient temperature, storage-40 ... 60 °C
- Drop height1.2 m
- Measurements relative toConcrete floor
-
Certifications
- Degree of protectionIP 51
-
Classification
- Customs tariff number84719000
- ECLASS 5.1.427289200
- ECLASS 8.027289290
- ECLASS 9.027289290
- ECLASS 10.027280192
- ECLASS 11.027280192
- ECLASS 12.027280192
- ETIM 5.0EC002997
- ETIM 6.0EC002997
- ETIM 7.0EC003015
-
-
Accessories
-
Downloads
-
Technical documentation (14)
Type Designation Language File size Format Operating instructions German 5,4 MB pdf Operating instructions English 1,7 MB pdf Data sheet Chinese (simplified) 461,8 KB pdf Data sheet German 330,7 KB pdf Data sheet English 328,5 KB pdf Data sheet French 330,9 KB pdf Data sheet Italian 330 KB pdf Data sheet Japanese 455,3 KB pdf Data sheet Korean 410,7 KB pdf Data sheet Dutch 328,3 KB pdf Data sheet Polish 376,1 KB pdf Data sheet Portuguese 331,2 KB pdf Data sheet Spanish 329,3 KB pdf Data sheet Turkish 381,8 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 92,7 KB pdf Declaration of Conformity English 92,7 KB pdf Declaration of Conformity French 92,7 KB pdf
-
Part data of:2022-06-19 17:42:00