D M8A-3P-SK - Connector



Part description | D M8A-3P-SK - Connector |
---|---|
Part no. | 50104582 |

-
Technical features
-
Electrical data
-
Performance data
- Operating voltageMax. 32 V AC/DC
- Rated operating current4,000 mA
-
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- Type of connectionConnector with insulation-piercing connecting devices
- Thread sizeM8
- TypeFemale
- No. of pins3 -pin
- EncodingA-coded
- VersionAxial
-
Cable properties
- Permissible conductor cross section0.14 ... 0.34 mm²
-
Mechanical data
- DesignCylindrical
- Dimension (Ø x L)11.8 mm x 42.5 mm
-
Environmental data
- Ambient temperature, operation-25 ... 85 °C
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027069190
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
-
Downloads
-
Technical documentation (5)
Type Designation Language File size Format Data sheet German 366,5 KB pdf Data sheet English 365,5 KB pdf Data sheet French 364,8 KB pdf Data sheet Italian 363,6 KB pdf Data sheet Spanish 364,1 KB pdf
-
Part data of:2022-06-19 17:42:00