S-M12A-ET - Connector



Part description | S-M12A-ET - Connector |
---|---|
Part no. | 50112155 |

-
Technical features
-
Basic data
- Suitable for interfaceEthernet
-
Electrical data
-
Performance data
- Overvoltage categoryII
- Rated operating current4,000 mA
- Rating voltage (DIN EN 60664-1)250 V
- Rated impulse voltage (DIN EN 60664-1)2,500 V
-
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- MaterialMetal
- Handle body materialMetal
- No. of pins4 -pin
- EncodingD-coded
- VersionAxial
- LockScrew fitting
-
Cable properties
- Connection cross sections1 x 0.75 mm²
- AWG18
- ShieldedYes
-
Mechanical data
- Housing materialMetal
- Metal housingDiecast zinc, chemically nickel-plated
- Max. cable hole6 ... 8 mm
-
Environmental data
- Ambient temperature, operation-40 ... 85 °C
- Degree of contamination3, EN 60947-1
-
Certifications
- Degree of protectionIP 67
-
Classification
- Customs tariff number85369010
- ECLASS 5.1.427279201
- ECLASS 8.027440102
- ECLASS 9.027069190
- ECLASS 10.027440102
- ECLASS 11.027440102
- ECLASS 12.027440116
- ETIM 5.0EC002635
- ETIM 6.0EC002635
- ETIM 7.0EC002635
-
-
Downloads
-
Technical documentation (12)
Type Designation Language File size Format Data sheet Chinese (simplified) 379,9 KB pdf Data sheet German 273,3 KB pdf Data sheet English 272,7 KB pdf Data sheet French 273,1 KB pdf Data sheet Italian 271,5 KB pdf Data sheet Japanese 384,6 KB pdf Data sheet Korean 335 KB pdf Data sheet Dutch 272,8 KB pdf Data sheet Polish 315,8 KB pdf Data sheet Portuguese 273,2 KB pdf Data sheet Spanish 272,2 KB pdf Data sheet Turkish 315,9 KB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 59,6 KB pdf Declaration of Conformity English 59,6 KB pdf Declaration of Conformity French 59,6 KB pdf
-
Part data of:2022-06-19 17:42:00